Our cable price check comparison can
reduce costs & improve service life


Electrotechnical equivalent cable carrier cables with core cross section of 4x1.5mm²

With chainflex® cables from igus®, you can reduce your costs by up to 64.7% while maintaining identical, if not longer, service life.  To learn about your potential savings and to receive a free quote, simply click "Request a price check now!" and fill out the form with your current cable types and application.  Within 24 hours, a chainflex® cable expert will contact you and make recommendations on how you can best reduce your expenditure while improving the performance of your cables.
Features:
  • Control cable CF880, bend radius 12.5xd and PVC outer jacket: low-cost version
  • Control cable CF5, smaller bend radius 6.8xd with PVC outer jacket and oil resistance: greater technical advantage leads to slightly higher price per meter
  • Control cable CF98, cable resistant to oil/organic oil, with TPE outer jacket and a bend radius of only 4xd: higher price due to greater technical advantage

To request a cable price check, fill out the form below!  Within 24 hours, we will send you a quote and price comparison for chainflex® cables.
 
Fill out the form
chainflex® price check


UL-verified up to 4 year guarantee

Since the 1980s, the technical requirements of machines and plant manufacturers have been steadily increasing. Travels have become longer, movements quicker and bend radii smaller, which has caused unexpected consequences, such as core and jacket damage, jacket abrasion and corkscrews. igus® chose to face these challenges by working with the University of Applied Sciences in Cologne, Germany to develop cables that could withstand a high degree of mechanical stress.
After extensive tests in the igus test lab, it became clear that the cables with cores wound in bundles, short pitch lengths, high tensile strength center elements and gusset-filling extruded outer jackets exceeded expectations.

Currently, igus offers over 1,350 cables across range of various application areas. Since 2013, igus has guaranteed a service life of 36 months or up to 10 million double strokes, depending on which occurs first.  In 2023 after ten more years of testing and research, we proudly increased this guarantee to 4 years or up to 40 million double strokes! To learn more about our up to 4 year guarantee, click below.  Learn more about the UL Test Process Verification here.
Learn more about our guarantee