Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® clip bearings

iglide® clip bearings are designed with a flange on both sides for secure positioning while still allowing shafts to rotate freely when being run through sheet metal plates. The flange diameter on the smaller side ensures that housings with larger tolerances can be secured. The angled slit on the side of each clip bearing provides simple installation from one side, and allows the bearing to open after installation, forming a lining for the bore hole within the metal plate. Additionally, the angled slit provides ample room to compensate for bearing expansion due to temperature or moisture. During expansion, the slit width decreases and changes to minimize bearing clearance. The shaft then secures the clip bearing within the housing, even during axial movement. All of our iglide® clip bearing materials are rigorously tested within our 41,000 square foot test laboratory to ensure long service life and efficient operation.

iglide MCM  
iglide® MCM

  • Designed specifically for fitting shafts through sheet metal.
  • Bearings have flanges located on both ends.
  • The bearings are secured in the sheet metal plate on both sides after fitting.


Shop iglide® MCM

iglide MYM  
iglide MYM

  • Low bearing clearance
  • Very precise
  • Easily assembled via incorporated slot 
  • Material: iglide® M250,
  • Maintenance-free and predictable service life


Shop iglide MYM

iglide MYM-K  
iglide MYM-K

  • Low bearing clearance 
  • Very precise
  • Easily assembled via incorporated slot
  • Material: iglide® M250 
  • Maintenance-free and predictable service life


Shop iglide MYM-K

iglide MDM  
iglide MDM

  • Clip-in double flange bearing with symmetrical flange
  • Large second flange lets the bearing absorb higher axial forces
  • Secures axially even in the event of loosely toleranced mounts


Shop iglide MDM

iglide snap on bearings  
iglide clips double flange bearing

  • Compensation of axial clearance
  • Loss secure pre-assembly possible
  • Electrically conductive materials are optionally available
  • Pressure-resistant materials until 11603 psi


Contact an igus expert

iglide K230CM  
iglide K230CM

  • Low moisture absorption
  • High temperature resistance
  • High chemical resistance
  • Corrosion-resistant


Shop iglide K230CM

Explore clip bearing tools and sample boxes:

iglide service life calculator  
iglide® bearing service life calculator

Simply enter your requirements, including design, load, speed, shaft material and housing to calculate hours each suitable material could last inside your application.


Use the service life calculator

iglide product finder  
iglide® Material Selector

Simply enter your requirements and find the most appropariate bearing for your application.


Use the material selector

iglide sample box  
iglide sample box

Test dozens of our bearings for yourself by requesting a free sample box below!


Request an iglide sample box

Toolbox Resources

 

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h