Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Customer-specific test by the dry-tech® lab finds the cause and solution for bearing failure

The bearing for a rotating motion (counter partner made from fiberglass reinforced PP rotates at 100 RPM) in 122°F hot water and cleaning media developed problems after only 25% of the expected service life. Wear in the form of small fragments results in shortening of the bushing. Because of the high chemical resistance of the material, the customer excluded the cleaning media as the cause.
 
The igus® test lab used original parts from the customer to create a realistic copy of the application, and started testing with various materials.
 
The results were clear after only a few days: Only the combination of vibrations and chemicals results in bearing damage. By concurrently testing several other iglide® plain bearings, iglide® J emerged as the suitable bearing material.
Test lab

Conclusion:

Several iglide® alternatives were tested concurrently during the customer-specific test. iglide® J was ultimately recommended as the price-performance winner for this application.
Contact form

Do you wish to test a custom application?

We will gladly test your specific application as well. Simply use the contact form!

More information:

iglide® J plastic bushings: Material data

iglide® J - The fast- and slow-motion specialist

dry -tech® test laboratory

dry-tech® test laboratory In the dry-tech® test laboratory, over 135 trillion tests are conducted every year


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302