Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

igus® materials in the test versus PTFE foils significantly more wear-resistant

Wear of machine parts depends on diverse influence factors. Thus designers are often confronted with the challenge of deciding between various material alternatives. With regard to wear behavior, igus® has now also compared its bar stock material iglide® A160, as well as its tribo tape material iglide® V400 on various counter partners with PTFE foils.
 
The trials were executed under the following test parameters:
 

Foils: iglide® A160, iglide® V400, and PTFE

Counter partners: Stainless steel, glass (in this case: Soda-lime glass, PET, and paper

Load: 2.25 lb

Speed: 0,722 ft/s

Temperature: 73ºF

iglide® versus PTFE foil
Wear test Title: Rotating wear – foil test stand F=10 N (2.25 lb), v= 0.22 m/s (0.722 ft/s), T=23°C (73ºF)
x-axis: Counter partners (1.4305, soda-lime glass, PET, paper)
y-axis: Mass wear (mg/km)

Result:

The tests with the PTFE foil show an extremely high rate of wear against all counter partners. Compared with the PTFE foil, the two materials, iglide® A160 and iglide® V400, show significantly lower wear rates, see diagram 1 and 2.

More information:

Bar stock made of iglide® A160

iglide® A160 by the unit for free design. More wear resistant in comparison with the PTFE foil

Wear resistant at high temperatures

Extreme wear resistance with soft shafts and in high temperatures up to +392°F

Do you wish to test a custom application?

We will gladly test your specific application as well. Simply use the contact form!

dry-tech® test lab

drytech lab In the dry-tech® test laboratory about 135 trillion tests are conducted every year.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302