Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Temperature-Wear testing

Polymer plain bearings have lower wear rate than PTFE plain bearings

Service life increases and costs are cut when plain bearings have reduced wear. A comparative test on behalf of a customer contrasts wear on an iglide® H1 plain bearing with the previously used PTFE solution and other iglide® materials. Testing was performed with the following parameters:

Travel distance: 25 miles

Load: 73 psi

Test temperature: 73 °F and 266 °F

Bearing types: iglide® H1, iglide® H4, iglide® J350, PTFE-bearings

bearing test lab

Conclusion:

The wear characteristics of all tested iglide® materials are significantly better than those of the PTFE plain bearing. At 130 °C (266 °F), the wear rate of the PTFE plain bearing is 55.7 µm/km, and 0.3 µm/km for iglide® H1.

Do you wish to test a custom application?

We will gladly test your specific application as well. Simply use the contact form!

More information:

Plain plastic bearings

iglide® Plain Bearings Made From Self-Lubricating Plastic

dry -tech® test laboratory

dry-tech® test laboratory In the dry-tech® test laboratory about 135 trillion tests are conducted every year.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302