Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Control cables from chainflex® with low bend radii for high-speeds

Chainflex® continuous-flex control cables are intended for use within cable carriers moving at high speeds and accelerations. They are UV-resistant, flame-retardant, halogen-free, and can withstand very high, or extremely low, temperatures. They are available as shielded or unshielded, with a choice of PVC, PUR, and TPE outer jackets.
chainflex® flexible control cables have been specially developed to maintain a low bend radii in extreme environments and are ideal for the stringent demands of industry, plant engineering and mechanical engineering. All chainflex® control cables have been rigorously tested  while installed within e-chain® cable carriers in our test lab to ensure that they can withstand millions of cycles. The strict test criteria applied within the igus® test laboratory ensure that all chainflex® cables have a long service life and are of the highest quality. Depending on the control cable type, cables are certified and approved for specific applications (CE, NFPA, CEI, and many others) and can be used at high speeds or for extreme temperatures.
 

All chainflex® cables come with our up to 4 year gurarantee and can reduce your costs by up to 64.7% while maintaining identical, if not longer service life. To learn more about your potential savings and receive a free quote, simply fill out the form with your current cable types and application.

Learn More about Cable Price Check

Shop chainflex® control cables

PVC Control Cables

CF5 PVC Control cable
  • For heavy duty applications
  • Flame retardant
  • Silicon-free
  • UV-resistant
  • Oil-resistant according to DIN EN 50363-4-1
Shop PVC Control Cables

PUR Control Cables

CF77-UL-D PUR Control Cables
  • For twistable applications
  • Coolant, notch, hydrolysis, microbe and UV-resistant
  • Flame retardant
  • Halogen, silicon and PVC-free
  • Oil-resistant according to DIN EN 50363-10-2
Shop PUR Control Cables

TPE Control Cables

CF9 TPE Control Cables
  • For heaviest duty applications
  • Low-temperature-flexible
  • Hydrolysis, microbe, coolant and UV-resistant
  • Halogen, silicon and PVC-free
  • Oil-resistant according to DIN EN 60811-404
Shop TPE Control Cables

Application Assistance

For further questions or product information, please contact:

Photo
Timothy Marran

chainflex® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302