Custom Injection Molding via our
FastLine and print2mold® Services

igus® is a leading provider of custom injection-molded technology. Customized components are developed using our high-performance plastic iglide® materials that are dry-running, wear-resistant and maintenance-free. Each material is engineered to meet the specific requirements of your application, such as resistance to chemicals, dirt or extreme temperatures.
 
Our Fastline service provides fast injection molded plain bearings in 2-3 weeks.  Our injection molding methods are also suitable for producing prototypes, small quantity or large quantity orders thanks to our custom 3D printed injection molds via our print2mold® service.

Why choose igus® for your injection molding needs?
  • Ideal for large order quantities (often over 5,000)
  • Maintenance-free, longer service life
  • Up to 70% faster than comparable methods
  • 55 choices of material available

FastLine Service

Custom injection molded parts for serial production


The Process:
  • Use the Bearing Designer Tool to input your bearing type, materials & dimensions
  • Choose from over 20 iglide® materials & 6 geometries based on your application, industry & requirements
  • See immediate pricing
  • Download drawings & 3D models of your part
  • Samples shipped to you in 2-3 weeks
Use the Fastline Service
Fastline Service

Bearing Designer (FastLine Service)

Bearing Designer With the igus® FastLine service, you will receive customized injection-molded bearings, bushings and more in 2-3 weeks. Apart from the immediate price indication, the iglide® plain bearing designer shows you the manufacturing costs of our other production methods as well.
Use the Bearing Designer

Service Life Calculator

service life calculator Wondering how an iglide® bearing will perform in your application? The plain bearing configurator takes your bearing requirements and provides an in-depth analysis of suitable iglide® materials and their service life calculations. Users can compare materials and have the results compiled into reports.
Use the Service Life Calculator

print2mold® - injection molding with 3D printing tools

In the print2mold® service, we produce individual injection-molded parts from our iglide® materials. These are made from 3D printed molds, which leads to significant savings. Additionally, the parts can be delivered within two weeks.  print2mold® wear parts cost as much as 80% less and are 70% faster to make than with conventional tool production.

Upload a 3D model (STL/STEP). Select material, printing method and get pricing.


► Upload not working? Click here to start the upload directly in the 3D printing service tool.

Browse our Engineer's Toolbox

 

Contact an Injection Molding Expert


Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
 

Contact an Expert