Plastic analog display for the adjustment and direct reading of the carriage position
Meter with 3-5 digits (depending on model)
(red digit for display of tenth part)
Can be combined with manual clamps and rotary knobs
Appropriate adapter sleeve included in supply
lead | For spindle | Display on screen after
1 rotation |
---|---|---|
1,25 | M8 x 1,25 | 001,25 |
2 | TR 10 x2 | 002,0 |
3 | TR 10 x 3; TR 12 x 3 | 003,0 |
4 | TR 18 x 4; TR 14 x 4 | 004,0 |
5 | TR 24 x 5 | 005,0 |
12 | 10 x 12 | 012,0 |
50 | 10 x 50 | 005,0 |
100 | 18 x 100 | 001,0 |
Type: |
|
Article number | Number of digits | ||
---|---|---|---|
SHT-P3-A-4.00-1-DX-O-F | 71.41 USD | ||
SHT-P1 | Upon request |