Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Shop low-cost drylin® gantry robots

Preconfigured drylin® gantry robots consist of various linear actuators that perform xyz linear motions. igus® offers XY actuators (single rails), XY gantries and XYZ gantries that can be used for pick and place, sorting, labeling, measurement, repetitive material handling and inspection automation.

Benefits:

  • Maintenance-free
  • Lightweight
  • Self-lubricating components
  • Resistant to dirt, dust, and corrosion
  • Modular system
  • Free on-site consulting and design
  • System construction kit

Applications include pick and place, sorting, labelling, measurement, inspection automation, repetitive material handling.  Do you have specific application and installation parameters? Request a custom gantry below!

Request a custom gantry robot


XY Actuator (Single Rail):

line gantry

Part number: DLE-LG-0001

  • Workspace: 500mm x 100mm
  • Positioning accuracy: approx. +/-0.2mm
  • Max load: 24.5N (5.5lbs) *horizontally mounted
  • Max speed: 1m/s
  • Other options available for higher loads and speeds

line gantry A = Loss of stroke by limit switch: 20 mm
B = Loss of stroke by limit switch: 3 mm

Applications:

  • Pick and place
  • Sorting
  • Labeling
  • Measurement
  • Inspection automation
  • Repetitive material handling

Additional igus® accessories:
  • Inductive sensors
  • Mechanical switches
  • Motor flanges
  • Couplings
  • Assembly plates
  • Motor cables

Part number    
DLE-LG-0001 ZLW-1080+NEMA23 Motor/Encoder, GRW-0630+NEMA17/Encoder 1,291.70 USD Add to shopping cart
DLE-LG-0002 ZLW-10120+NEMA23XL/Encoder, GRR-1280+NEMA23XL/Encoder Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

XY gantry:

Surface gantry

Part number: DLE-FG-0001

  • Workspace: 300mm x 300mm
  • Positioning accuracy: approx. +/-0.5mm
  • Max load: 80N (18lbs) *horizontally mounted
  • Max speed: 1.5m/s
  • Other options available for higher loads and speeds
Applications:
  • Pick and place
  • Sorting
  • Labeling
  • Measurement
  • Inspection automation
  • Repetitive material handling
Additional igus® accessories:
  • Inductive sensors
  • Mechanical switches
  • Motor flanges
  • Couplings
  • Assembly plates
  • Motor cables

Room gantry DLE-FG-0002
A = Loss of stroke by limit switch: 20 mm
B = Loss of stroke by limit switch: 20 mm
Room gantry DLE-FG-0001
A = Loss of stroke by limit switch: 20 mm
B = Loss of stroke by limit switch: 20 mm
Part number    
ready for shipping in 24 hours DLE-FG-0002 X=ZLW-0630+NEMA17/ stranded wires, Y=ZLW-0630+ NEMA17/stranded wires 1,287.85 USD Add to shopping cart
ready for shipping in 24 hours DLE-FG-0001 X=ZLW-0630+NEMA17/Encoder, Y=ZLW-0630-B+ NEMA17/Encoder 1,723.38 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

XYZ gantry:

Room gantry

Part number: DLE-RG-0001

  • Workspace: 500mm x 500mm x 100mm
  • Positioning accuracy: approx. +/-0.8mm
  • Max load: 24.5N (5.5lbs) *horizontally mounted
  • Max speed: 0.5m/s
  • Options available for higher loads and speeds

line gantry A = Loss of stroke by limit switch: 20 mm
B = Loss of stroke by limit switch: 3 mm
C = Loss of stroke by limit switch: 20 mm

Applications:

  • Pick and place
  • Sorting
  • Labeling
  • Measurement
  • Inspection automation
  • Repetitive material handling
Additional igus® accessories:
  • Inductive sensors
  • Mechanical switches
  • Motor flanges
  • Couplings
  • Assembly plates
  • Motor cables

Part number    
ready for shipping in 24 hours DLE-RG-0001 X=ZLW-1040+NEMA23/Encoder, Y= ZLW-1080+NEMA23/Encoder, Z= GRW-0630+NEMA17/Encoder 2,461.10 USD Add to shopping cart
Delivery time on request DLE-RG-0002 X=ZLW-0630+NEMA23XL/Encoder, Y=ZLW-0660+NEMA23/Encoder, Z= GRW-0630+NEMA17/Encoder Upon request Add to shopping cart
Delivery time on request DLE-RG-0003 X=ZLW-1040+ NEMA23XL/Encoder, Y=ZLW-10120+ NEMA23XL/Encoder, Z= GRR-1280+ ZLW-10120+ NEMA23XL/Encoder Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More information:


ready for shipping in 24 hours
Delivery time on request

Application Assistance

For further questions or product information, please contact:

Photo
Kristen Crowell

Drylin® Product Specialist

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h