Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® E - gearbox for stepper motors

Gearbox for stepper motors

Planetary gears for igus® stepper motors NEMA 23, 23XL & 34

Increased motor torque

Increased brake holding torque

2 installation sizes

Reduction gearing of 3 & 5 available


Typical applications:Packaging technology, general mechanical engineering, inspection technology/ camera travel

Gearbox dimensions
Gearbox dimensions

Technical data

Order number Motor size Reduction gearing B1 B2 D1 D3 L1 L2 L3      
ready for shipping in 2 - 6 weeks GEA-60-3-60-ST-063 NEMA23 0.12 2.36 1.44 14 40 M5 1.38 2.8 0.12 481.28 USD Add to shopping cart
ready for shipping in 2 - 6 weeks GEA-60-3-60-ST-080 NEMA23XL 0.12 2.36 1.44 14 40 M5 1.38 2.8 0.12 481.28 USD Add to shopping cart
ready for shipping in 2 - 6 weeks GEA-60-3-90-ST-140 NEMA34 0.12 3.54 1.44 14 40 M5 1.38 3.39 0.12 345.38 USD Add to shopping cart
ready for shipping in 2 - 6 weeks GEA-60-5-60-ST-063 NEMA23 0.2 2.36 1.44 14 40 M5 1.38 2.8 0.12 481.28 USD Add to shopping cart
ready for shipping in 2 - 6 weeks GEA-60-5-60-ST-080 NEMA23XL 0.2 2.36 1.44 14 40 M5 1.38 2.8 0.12 481.28 USD Add to shopping cart
ready for shipping in 2 - 6 weeks GEA-60-5-90-ST-140 NEMA34 0.2 3.54 1.44 14 40 M5 1.38 3.39 0.12 498.42 USD Add to shopping cart
ready for shipping in 2 - 6 weeks GEA-60-10-60-ST-063 0.12 2.36 1.44 14 40 M5 1.38 2.8 0.12 345.38 USD Add to shopping cart
ready for shipping in 2 - 6 weeks GEA-60-10-60-ST-080 0.12 2.36 1.44 14 40 M5 1.38 2.8 0.12 345.38 USD Add to shopping cart
ready for shipping in 2 - 6 weeks GEA-60-10-90-ST-140 0.12 3.54 1.44 14 40 M5 1.38 3.39 0.12 345.38 USD Add to shopping cart
ready for shipping in 2 - 6 weeks GEA-60-15-60-ST-063 0.2 2.36 1.44 14 40 M5 1.38 2.8 0.12 443.19 USD Add to shopping cart
ready for shipping in 2 - 6 weeks GEA-60-15-60-ST-080 0.2 2.36 1.44 14 40 M5 1.38 2.8 0.12 443.19 USD Add to shopping cart
ready for shipping in 2 - 6 weeks GEA-60-15-90-ST-140 0.2 3.54 1.44 14 40 M5 1.38 3.39 0.12 443.19 USD Add to shopping cart
GEA-60-20-60-ST-063 Upon request Add to shopping cart
Delivery time on request GEA-60-20-60-ST-080 Upon request Add to shopping cart
GEA-60-20-90-ST-140 Upon request Add to shopping cart
GEA-60-40-60-ST-063 Upon request Add to shopping cart
Delivery time on request GEA-60-40-60-ST-080 Upon request Add to shopping cart
Delivery time on request GEA-60-40-90-ST-140 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

drylin® E - Product finder and lifetime calculation


Back to the overview pages

Electric linear actuators

drylin® E – application examples

Applications with the modular linear construction kit with motor

Have a question about drylin® E?

Ask the experts about drylin® E


ready for shipping in 2 - 6 weeks
Delivery time on request