drylin® ZLW: Belt drive for extreme conditions

Under water / cold storage

drylin ZLW

New this year:

Version LT for cold storage down to -22°F
Version UW for under water use

The long standing toothed belt drives have been developed for the fast positioning of low loads. The linear units with toothed belt drive are corrosion resistant, light and compact, besides having a low mass inertia due to low deadweight of guide and sliding carriage.

100 % self-lubricating version with plain bearings

Many-sided and simple assembly

Freely selectable stroke length

Low height and solid

Light and corrosion resistant


Industries: Test engineering, food technology

Fitting for this articles:


 Technical dataZLW-1040-LT
for cold storage
ZLW-1040-UW
for underwater use
 Weight without stroke[lb]2.212.21
 weight 100mm stroke[mm]0,140,14
 Max. stroke length*[mm]2.0001.000
 transmission[mm/U]7070
 Gear teeth AT 5AT 5
 Toothed belt material TPUKF2with stainless steel tie beam
 Toothed belt width[mm]1616
 Belt tension[N]20050
 Max. radial load[N]300100
 Guide bearing cold ball bearingxiros® ball bearing
 Max. speed[ft/s]16.43.28
 position variants of carriage, load dependent[mm]±0,2±0,5
 * longer stroke length upon request
application story This new pizza vending machine can bake a cold-storage pizza within two minutes and serve it to the customer. All bearing components have to resist the -04°F, perfect for the drylin® ZLW-LT.
graph

Product range ZLW-1040-LT

Part. No. A Al H E2 l hc E3 R f lt sg ha lz l2    
  -0,3     ±0,15     ±0,15 ±0,15   ±0,3            
ZLW-1040-LT-100-L (1) 74 100 45 60 209 22.5 87 40 1 52 M6 22 27 20 433.67 USD Add to shopping cart
ZLW-1040-LT-100-R (1) 74 100 45 60 209 22.5 87 40 1 52 M6 22 27 20 433.67 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Dimension X is cut-to-order

Continue product range ZLW-1040-LT

Part. No. d2 X E AP LP dp n np nw nh T1 T2 d
      ±0,2 -1             ±0,25 ±0,25  
ZLW-1040-LT-100-L (1) 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
ZLW-1040-LT-100-R (1) 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Dimension X is cut-to-order

Product range ZLW-1040-UW

Part. No. A Al H E2 l hc E3 R f lt sg ha lz l2    
  -0,3     ±0,15     ±0,15 ±0,15   ±0,3            
ZLW-1040-UW-100-L (1) 74 100 45 60 209 22.5 87 40 1 52 M6 22 27 20 433.67 USD Add to shopping cart
ZLW-1040-UW-100-R (1) 74 100 45 60 209 22.5 87 40 1 52 M6 22 27 20 433.67 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Dimension X is cut-to-order

Continue product range ZLW-1040-UW

Part. No. d2 X E AP LP dp n np nw nh T1 T2 d
      ±0,2 -1             ±0,25 ±0,25  
ZLW-1040-UW-100-L (1) 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
ZLW-1040-UW-100-R (1) 10 - 60 78 40 6.4 5.2 9.5 4.3 15.5 36 26.5 5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Dimension X is cut-to-order

More information:


Suitable for these parts:


Delivery time on request