Room gantries by drylin®: smooth, self-lubricating operation

Cost-effective gantry robot kits

Competition in the mechanical engineering sector is intensifying, as price pressures and demands for quick production are coming into play. With an affordable, complete gantry robot from igus®, tasks can be automated to ensure faster and more efficient operation.
 
drylin® gantry robots have a simple design but are suitable for complex machines, such as three-dimensional applications. Complete systems can be delivered from stock within 24 hours.


Contact an igus® expert now


Room gantry  

Application examples:When to use drylin® gantries:
  • Measuring and testing automation
  • Handling and assembling technology
  • Identification in microelectronics and
    medical technology
  • Small parts handling
  • Simple handling
  • For loads up to 2.5 kg
  • For precision requirements up to 0.8 mm
  • With speeds up to 0.5 m/s

Advantages of drylin® gantry robots

simple construction  
Simple constructions

drylin® linear gantries ship will all compenents needed and are designed for simple assembly. 

mounting via t-slot  
Mounting via t-slot on entire length of profile

The t-slop on the entire length of the profile allows for easy mounting on rails and smooth linear travel.

complete system with cantilever axis  
Complete system with cantilever axis

Full gantry systems ready to order, easy to assemble 

Request a custom gantry robot

Required information

Quantity/lot size One-off application Series of applications
New constructions Technical improvements Reduction of costs

Application data

Coordination of the center of mass
at the locating axis
Stroke length
sy: mm X-axis: mm Load capacity: kg
sz: mm Y-axis: mm Additional pusher forces: N
sx: mm Z-axis: mm Acceleration: m/s²
Running performance: km Duty cycle: % Speed: m/s
System design
Single axis (X) Twin axis(XX) Flat gantry (XXY) Line gantry (XZ) Room gantry (XXYZ)
Installation position
horizontal vertical lateral inverse
Required accuracy
(at the load point) mm
Ambient temperature °C
Humidity: Yes No
Preferred igus® linear system:

Motor technology and drylin® E accessories

Motor technology: Stepper motor DC_Motor
Design: Stranded wire Connector Encoder Encoder & Brake
Connection cable: No 3 meters 5 meters 10 meters
Connector design: Straight Angled
Limit and reference switches: No NC / Opener NO / Closer Quantity: St.
Customer motor
Producer: Type-No.

e-chains®

e-chains®: Yes No
Additional cables: Yes No (per ex. pneumatic / electric)

More information:

Sketches, CAD

You can upload data up to a total volume about 7 MB.
File 1:   
File 2:   
File 3:   
File 4:   
File 5:   


Your data

Please always complete the fields marked *.

Company:*
First name:*
Last name:*
Phone:
Email:*
If you would like to request catalogs or samples then please complete your address here.
Salutation:
Street:
City:
State:
Zip code:
Country:
Yes, I would like to be included on the igus® Newsletter list.
I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.
Send

Consulting

I would be happy to answer your questions in person

Photo
Matt Mowry

DryLin® Product Manager

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm

Online:

24h