Unlike re-circulating ball bearing guides that roll, drylin® linear bearings & assemblies are engineered to slide. Sliding elements made of high-performance, self-lubricating plastics allow the linear bearing assembly to be maintenance-free and resistant to external influences. The special materials also allow the linear bearings to run extremely quietly. By making the switch to drylin® linear bearings, costs are also reduced by up to 40%. Configure your own linear bearing assembly in just a few steps with our configurator tool as well. Choose the components that fit the needs of your application, calculate service life and send directly to your shopping cart. Use the drylin® linear guide configurator.
Tech Up, Cost Down
Upgrade your current linear bearings and slides by switching to igus®. By switching drylin®, customers can increase their technology and reduce their costs by up to 50%. In addition to these benefits, igus® products offer fast shipping times within 24hrs, online service-life calculators and tools for nearly all product lines, and tested reliability.
Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
Request the catalog below or download and browse the digital version.
Explore our range of linear and screw-driven actuators with rails or quad blocks, as well as belt-driven actuators and more.
View our selection of gantry robots for xyz linear motions including XY actuators (single rail) as well as XY and XYZ gantry robots.
Browse our range of lead screw nuts and flange nuts, stainless-steel or aluminum lead screws, and various accessories.