Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® linear module SLT in new size 15

... slim line ... iF Award …

drylin SLT

... slim line ... iF Award …

Very low profile, lateral lead screw positioning and an elegant design are just a few of the reasons why the drylin® linear module SLT received the iF Award 2014. From a technical perspective, the system impresses with a ball-bearing- mounted lead screw drive and trapezoidal or high helix threads for motorized and manual operation. The new size 15 is based on the drylin® T miniature linear guide system in size 15 with the adjustable bearing carriage TWE-04-15.

Extremely flat design due to lateral lead screw drive

Slef-lubricating, corrosion resistant and light-weight

Variable lead screw pitch Tr12x3, Tr12x6P3, Sg12x25

Adjustable drylin® T miniature guide carriage TWE-04-15

Lead screws with left or right mounted option


Typical applications:Mechanical engineering, medical technology, laboratory automation
SLT linear modules 1. Drive shaft right
2. Drive shaft left

Dimensions [mm]

Ordering number   Stroke length Weight max. stat.carrying capacity max. rpm Max. speed    
      [kg] additional
(per 100 mm)
axial [LBS] radial [LBS] [1/min.] [m/min.]    
SLT-BB-0412 300 0.15 0.06 22.5 45 1000 1.5 218.59 USD Add to shopping cart
SLT-BB-0415 NEW 600 0.4 0.12 45 90 1000 3 286.11 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Ordering number   A Al H E1 E2 E3 L L2 d2 ha sg tk kt tg f lb lt d T* as    
SLT-BB-0412 45 38 20 15 20 30 78 15 10 M3-7 6.5 6 M4 2.2 5 20 13 TR 08x1.5 11 218.59 USD Add to shopping cart
SLT-BB-0415 NEW 58 45 30 19 25 35 89 17 12 15 M3-13 8 4.5 M5-15 2.8 6.5 22 17 TR12x3 16 286.11 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*alternative with high-helix thread: Sg08x10 / Sg08x15 / Sg12-25

Order key
SLT-BB-0412-ER-S0015RG-xxx


stroke length in mm
lead screw pin
G = pin with thread
thread
R=right
 
lead screw pitch
lead screw
steel or stainless steel
direction lead screw
R = right (standard)
L = left
 
adjustable carriage TWE (standard)
size 0412/0415
design
BB = with ball bearing (standard)
 
Type

Delivery time 3-8 days

More information:


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302