With the intuitive web-based application, you can quickly set the travel mode, positions, rates of acceleration, speed and pause times of your linear axis. The simulation below allows you to test the motor controller accordingly. When using the actual web application and motor controller, your input is transmitted exactly as it is within this simulator. There is no separate transmission..
Under 'Travel profiles', you can configure up to eight lines and apply the control parameters to the linear axis. In the 'Mode' field, use HOM to set the zero point or use ABS to define the absolute position for movement on the linear axis. Choose the destination by entering the position on the axis or by using the Teach function. Enter the values for acceleration, speed and deceleration and, if necessary, a pause time. Under 'Subsequent block', specify the number of the next travel profile.
Select, click, control... Simple and cost-effective
Benefits:
No software or app installation necessary, fast commissioning
Control possible via smartphone (browser), tablet or laptop
Simple and intuitive user interface, control system set up in just a few minutes
Compatible with many industrial controllers (Siemens S7 / Beckhoff)