Application of an e-loop at Top Drive


Application Description

A customer in the oil and gas industry was looking for an energy supply system at Top Drive for its 1500HP land rig.  
  • Industry:  oil and gas
  • Customer requirements::
    • travel = 34m
    • speed = 2.2m/s
    • fill weight = 19kg/m
  • Solution from igus: e-loop® energy chain system
Contact an igus® expert now
readychain ready-to-install energy chain in the telescopic jib of a lifting work platform

Problem

Previously, moulded cables were used, which resulted in a need for a lot of maintenance. The customer  requirement was therefore to find a robust and modular energy supply system.

Solution

Due to use of the igus e-loop, it has been possible to improve the service life of the drilling rig and considerably reduce costs. Moreover, the cables in the mast can no longer become tangled.
 
The e-loop system has a modular design. It therefore offers the customer the possibility of dismantling the system and setting it up again quickly and easily when it has to be transported to the next drilling point.
 
Go to e-loop

The e-loop can be used in the following branches of industry: