Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

e-skin® corrugated tube for cleanrooms

Guide cables in cleanrooms with e-skin® safely and abrasion-resistant

Corrugated e-skin® tube is available in an enclosed version and a version with chambers that can be opened individually. This flexibility is a unique innovation on the market so far. Furthermore, e-skin has sufficient inherent rigidity and a defined bend radius (55 to 100mm). The oval geometry ensures lateral stability. Short unsupported lengths are possible, even in small installation spaces. Conventional corrugated hoses do not offer this possibility. In addition, the energy supply is very quiet. Its noise level is only 29dB(A), 5dB(A) lower than that of conventional clean cables.

Benefits:

To keep rooms free from particles, all machine parts - the energy supplies too - have to be abrasion-resistant. With the e-skin® corrugated tube, systems are supplied with data, media and energy without unwanted particles contaminating the air.
 
Contact an igus® expert for more information

e-skin® corrugated tubes are available in 3 versions:

e-skin® SK
For unsupported lengths up to 2m and installation space from 250mm
e-skin® soft SKS
For unsupported length up to 1.3m and installation space from 150mm
e-skin® Hybrid corrugated tube
e-skin® Hybrid SKY
For unsupported length up to 1.4mm and installation space from 200mm

config tool

 

Interior separation configurator for the e-skin®

Create filling variants in just a few seconds and configure complete e-skin® corrugated tubes with interior separation and mounting brackets.


Quality from the igus® cleanroom laboratory

IPA classification

Corrugated tube e-skin® is certified according to the classification ISO class by IPA Fraunhofer Institute:Tested at v = 0.5m/s, 1m/s and 2m/s all with ISO Class 1
 
Learn more
ISO class by IPA Fraunhofer Institute
Corrugated tube e-skin endurance test

Endurance test

The e-skin® SK tested more than 6.4 million double strokes at 3m/s.
e-skin corrugated tube bending test

Bending test

The bending tests shows the flexibility of the e-skin® soft

Noise level test

The e-skin® flat is only 29dB(A).

news 2022

Contact an e-chain® cable carriers expert

We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project. 

Dan Thompson
Product Manager - North America
(800) 521-2747

Contact an e-chain® expert now
news 2022

FAQ - Frequently Asked Questions

 

  • Q: Can I use the e-skin® for gliding applications?

    A: Only unsupported but please contact us and we will find a solution!

  • Q: Can I get the e-skin® as an assembled system?

    A: Of course, igus® is supplier of chains, cables and readychain systems. Talk to us!

  • Q: When do i need an e-skin® for my machine?

    • A: LCD, LED, OLED, semiconductor applications with cleanroom requirements.
    • A: As soon as you need a closed energy supply system for a cleanroom application.
  • Q: Has the e-skin® been approved for cleanroom applications?

    A: Yes, we tested the SK28, SKS28, and SKF12 series in the Fraunhofer IPA test centre for semiconductor devices on the basis of ISO Class 14644-1 and obtained ISO Class 1 certification for all products.

  • Q: How does the e-skin® minimize abrasion?

    A: With the new inner separation made of tribo-optimized iglidur® material, the wear can be reduced by up to 80%.

  • Q: Do you have online tools to configure an e-skin® solution?

    A: Interior separation configurator for the e-skin®, you can create filling variants in just a few seconds and configure complete e-skin corrugated tubes with interior separation and mounting brackets..

  • Q: Can the e-skin® open after installed?

    A:  The simple and reclosable opening mechanism enables easy maintenance and inspection  of the installed cables.

  • Q: How many pieces is the e-skin®?

    A: The e-skin® is a corrugated tube consisting of an upper and lower shell that form a complete enclosure when connected together..


Real-world examples


e-skin® corrugated tube compared to other cleanroom products?

⬤⬤⬤⬤⬤ Most suitable | ⬤ Rather less so | ✔ Yes | X No
 e-skin SK
corrugated tube
e-skin SKS
corrugated tube
e-skin SKY
corrugated tube
CFCLEAN
e-skin flat &
Energy chain
E6/E6.1
 e-skin corrugated tubee-skin corrugated tubee-skin corrugated tubee-skin flatE6 series
Class 1 according to EN ISO 14644
Modularity/modular principle ⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤
Components individually interchangeable
Quick filling, openable⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤
Fast delivery⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤
Easy maintenance⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⬤
Available from stock
Individual shortening
Can be widened individuallyXXX
High productivity rate⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⭘⭘
No minimum order quantity
Cost-effective⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⬤
Unsupported suitability⬤⬤⬤⭘⭘⬤⬤⭘⭘⭘⬤⬤⭘⭘⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤
For high dynamics⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⬤
Space-saving⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘
Fill weight⬤⬤⬤⬤⭘⬤⬤⬤⭘⭘⬤⬤⬤⭘⭘⬤⬤⭘⭘⭘⬤⬤⬤⬤⬤
36-month guarantee
Saves resources
Everything from one source (chain, cable, connector)
Products also available individually
Low noise and low vibration⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⭘⬤⬤⬤⬤⬤⬤⬤⬤⬤⭘
Online calculation of service lifeXXXX
Online interior separation configuratorX
Suitable for the industryElectrical manufacturing
3C industries
Dispenser
Glass cutting
Semiconductor industry
FPD production
Microelectronics
AOI
Electrical manufacturing
3C industries
Dispenser
Glass cutting
Semiconductor industry
FPD production
Microelectronics
AOI
Electrical manufacturing
3C industries
Dispenser
Glass cutting
Semiconductor industry
FPD production
Microelectronics
AOI
Electrical manufacturing
3C industries
Bonding
Dispenser
Semiconductor industry
FPD production
Medical technology
Microelectronics
AOI
Electrical manufacturing
Semiconductor industry
FPD production
Microelectronics
Panel robots
Packaging
Plotter
Medicine technology
 To the productTo the productTo the productTo the productTo the product

Further information

e-chains® for cleanroom

e-chains_for_cleanroom IPA-tested e-chains® that are easy to install in cleanrooms applications.

Certifications and seals of approval

Certifications and seals of approval Our products are tested and certified for quality. igus quality is confirmed.

Our cleanroom solutions

Cleanroom solutions Our cleanroom products are tested with the best possible cleanroom classification (ISO Class 1).

Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302