Shop our full triflex® TRE product line:
TRE-30
Inner height Bi 1: 12 mm
Inner height Bi 2: 10 mm
Bending radius R: 50 mm
Pitch: 11.3 mm
Shop triflex TRE-30
TRE-40-B
Inner height Bi 1: 15 mm
Inner height Bi 2: 13 mm
Bending radius R: 58 mm
Pitch: 13.9 mm
Shop triflex TRE-40-B
TRE-50-B
Inner height Bi 1: 18.8 mm
Inner height Bi 2: 16.2 mm
Bend radius R: 80 mm
Pitch: 17.4 mm
Shop triflex TRE-50-B
TRE-60-B
Inner height Bi 1: 22.5 mm
Inner height Bi 2: 19.5 mm
Bending radius R: 87 mm
Pitch: 20.4 mm
Shop triflex TRE-60-B
TRE-70-B
Inner height Bi 1: 28 mm
Inner height Bi 2: 24 mm
Bending radius R: 110 mm
Pitch: 25.6 mm
Shop triflex TRE-70-B
TRE-85-B
Inner height Bi 1: 33 mm
Inner height Bi 2: 28 mm
Bending radius R: 135 mm
Pitch: 30.6 mm
Shop triflex TRE-85-B
TRE-100-B
Inner height Bi 1: 37.5 mm
Inner height Bi 2: 32.5 mm
Bending radius R: 145 mm
Pitch: 34.5 mm
Shop triflex TRE-100-B
TRE-125
Inner height Bi 1: 43.3 mm
Inner height Bi 2: 43.3 mm
Bending radius R: 182 mm
Pitch: 44.6 mm
Shop triflex TRE-125
triflex® R TRE
Instructions for the joining, separating and filling of the triflex® R - TRE-B version.