Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Rol-e-chain® cable carrier application examples

Cable Carrier rolls inside of glides


Rol-e-chain® was developed to extend the technical limits of cable carriers so that even longer travels could be reached at even faster speeds.

Please call us if you wish to use Rol e-chain® in your project and we'd be happy to assist you!


Typical industrial sectors and applications

The igus® Rol-e-chain® is designed for applications in which long travels at high speeds are required. For example, in photo-finish cameras or material handling systems. The low friction coefficient of the system means that costs can also be saved in slower applications in the crane sector, for example, because less drive power is needed.


Rol-e-chain® applications:

Coal-fired power plant

Rol-e-chain® roller cable carrier on a coal-fired power plant in Taaizhou, China.