×
Basic Flizz®
Typical industrial sectors and applications:
Waste-water treatment plants, length scraper, sand trap, grease trap, waste-water treatment, plating facilities, cranes, plant construction, locks
Benefits:
Low-maintenance system for travel up to 328 ft
Other sizes and versions available, travel up to 656 ft and more with E2 roller e-chains®
Protection against weather and dirt exposure - Cost-effective and fully enclosed complete solution
Standardized and modular design
Simple wall assembly or optional floor mounting
Cable lengths up to 50% shorter than festooning, low-profile installation and no cable junction
Cables are at all times guided with a defined bending radius, and tensile forces are absorbed by the e-chain®
No slip ring contacts (as is the case on motor drums)
Cables or hoses can easily be retrofitted at any time
Shop Basic Flizz®
Product range, version A wall assembly:
:
Part Number
Description
Support gap
More about selected part:
myCatalog
myCatalog
Standardized and modular design for:
e-chain® 2500-05-100-0
Configure your basic flizz system at the igus CAD portal:
Go to the configurator
basic flizz® enclosed total solution
igus® basic flizz® ideal for waste-water treatment plants
Cost-effective, low-maintenance system
Easy assembly (wall assembly or floor assembly), standardised, modular construction