Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Positioning of the moving end in unsupported applications

The CAD file of the energy chain can be generated with any possible travel position.

In this application, the feeder and/or fixed end is at the center of the travel. The travel is specified with 500 mm in the example depicted above. The moving end can thus travel from the fixed end -250 mm to the left and +250 mm to the right.

Positioning of the moving end in gliding applications

The CAD model of the energy chain can be illustrated in all possible positions even in gliding travels.

If the travel is specified with 10000 mm as shown in the example above, the moving end travels from the fixed end -4100 mm to the left and +5900 mm to the right dependent on ∆CL*.

*For ΔCL and other information on the required installation space of the energy chain, please ask for the drawing "long travels" for the selected energy chain from our sales department.

Reference point

The reference point (0 mm) is at the fixed end and/or feeder in the travel direction.


We'd be glad to assist you in the selection and design of the right energy chain.

Please talk to us - you will get a detailed system proposal within 24 hours

Please enter your message here:



Your data

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
Postal code*
 

If you would like to request catalogs or samples then please complete your address here.

State
Street
City
 

Yes, I would like to be included on the igus® Newsletter list.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.