Withstands dust in brickworks

Brickworks

energy chain: 5050-40-200-0

chainflex® CF9

Travel: 65.6 ft

Speed: 3.3 ft/s

Acceleration: 3.3 ft/s2

Filling: approx. 4.7 lbs/ft

Temperatures: up to 122° F

200,000 cycles/year


Abrasive brick dust creates difficult conditions for this machine. With the use of energy chain cable carriers and chainflex® cables, the environment is not an issue for performance.
cable carrier

More product information

More applications from different industry areas

Useful Links