Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Steel works

Dirt, dust, and high temperatures

Steel and Iron plant, Benxi, China

Industry: steel works

energy chain: 4040

Travel: approx. 34 ft

Speed: 60 m/min

Acceleration: 3.28 ft/s²

Filling: Crane: approx. 4.09 lbs/ft


Extremely difficult conditions: dirt and dust, difficult to access, long travel and high temperatures. The system has been operating since 2003.

cable carrier Steel works

More on the products used

More application examples from different industries