Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

RX Tube application examples

Almost 100% airtight


The RX tube is the next generation for enclosed tube cable carriers. RX tube has a rounded contour and its pin-bore connections and stop dogs are hidden. The completely re-developed chip-repellent means chips simply bounce off. Tests have shown that the tube is almost 100% airtight.

Typical areas for use include machine tools, woodworking machinery, chip-exposed applications, and those involving a substantial amount of dirt or dust accumulation.


Milling-and-drilling machine tool

This RX tube protects cables and hoses from dust and dirt on this milling-and-drilling machine tool.