CFV strain relief elements

snapfix

Strain relief element outside of the chain cross section

Relieve cable strain easily, even for enclosed tubes

Stepwise strain relief - good accessibility for the subsequent strain relief of several cables

Matching for e-chains® and e-tubes

Trouble-free retrofit assembly possible

Simple installation into top-hat rails and C-profile of the KMA mounting brackets

Fits into energy chains and energy-tubes. Strain relief element outside of the chain cross-section
Stepwise strain relief without space issues - even with different connectors
*KMA = Plastic Metal Mounting Bracket
Easily clipped into the C-profile or top-hat rail from above - also conceivable for static applications in control panels, etc.

Ordering number for use for inner height
hi [mm]
suitable for e-chains®    
Ready to ship within 12 working days CFV-31-N15 on top hat rail 1.22 E4.31L/R4.31L 2.51 USD Add to shopping cart
Ready to ship in 24 hours CFV-42-C KMA with C-profile 35-48 2600/2700/2650/2680
3400/3500/3450/3480
E4.32/H4.32/R4.32
E4.42/H4.42/R4.42
E4.38L/R4.38L
E4.48L/R4.48
3.49 USD Add to shopping cart
Ready to ship in 24 hours CFV-80-C KMA with C-profile 56-80 E4.56/H4.56/R4.56
E4.80/H4.80/R4.80
3.64 USD Add to shopping cart
Ready to ship within 12 working days CFV-R2-26-Z 1.02 R2.26 / R2i.26 Upon request Add to shopping cart
Ready to ship within 12 working days CFV-R2-40-Z 1.57 R2.40 / R2i.40 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Assembly instructions - CFV strain relief elements

Ready to ship in 24 hours
Ready to ship within 12 working days