Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

RX e-tubes - snap-open and extremely chip-proof

RX tube again attains good test results

Our igus® lab tests the chip-tightness of energy tubes under realistic conditions.
We tested an RX40.100.100.0 with 100,000 double strokes and 1,000 g of mixed steel chips in a drum.
 
The result:A total of 0.23 g chips had penetrated into the interior of the tube after 100,000 double strokes while adding 1,000 g of metal chips. No chips were present in the stop dogs or the lids, and the exterior had no apparent scratchmarks or damage.

Chip-proof - for all types of chips and applications
Chip tests in the igus® lab prove the tremendous chip-tightness of the new RX tube under realistic conditions.
Chip penetration test: only 0.23 g of chips were found in the interior of the RX tube after 100,000 cycles.

More information