Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

E4/4 system, circular motion

E4/4 energy chain cable carrier system E4/4 system in a port crane

E4/4 cable carrier mounted around the side of a port crane

The E4/4 cable carrier system is applied in two areas: For extremely long travel distances and for unsupported, side-mounted application. The famous "tongue and groove" design between two chain links enables this feature. Compression forces and stability are enhanced, whereby the power of resistance against wet and rough weathering is increased. Special roller chain links make E4/4 cable carriers real specialists for long travel distances.