My contact person
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
igus® inc.

Vice President

East Providence, RI

+1 401 438 2200
+1 401 438 7270

Energy Chain Cable Carriers & Accessories

Energy Supply Assistant

Energy supply expert  

Configure complete energy supply systems for short or long travels as well as for hanging applications. Simply select required cables to generate interior separation for your application, enter the specific and ambient parameters of your application, and the energy supply expert tool will propose suitable solutions for your energy supply system.


Start energy supply assistant now

Energy chain product overview

Preselection according to e-chain® type

Small
installation spaces

Small installation spaces  

Inner heights: 5 – 32mm

Medium
loads

Medium loads  

Inner heights: 21 – 48mm

High
loads

High loads  

Inner heights: 21 – 350mm

For
robots

For robots  

Inner diameter: 12 – 46.8mm

Protection against dirt and swarf

Protection against dirt and swarf  

Inner heights: 21 – 75mm

Smooth running,
cleanroom

Smooth running, cleanroom  

Inner heights: 10 – 80mm

Long
travels
& heavy duty

Long travels & heavy duty  

Inner heights: 32 – 80mm

Simple, static
applications

Simple, static applications  

Inner heights: 9 – 47mm

3D movements
non-robotics

3D movements, non-robotics  

Inner heights: 13 – 75mm

Circular, rotary or
spiral movements
up to 7000°

Circular, rotary or spiral movements up to 7000°  

Inner heights: 9 – 56mm

Corrugated tube
and corrugated
tube accessories

Corrugated tube and corrugated tube accessories  

Accessories

Accessories  

Troughs, strain relief elements, PMA hoses

Special solutions

Overview of special solutions  
Solutions for special applications can be found here:

  • for long distances without troughs
  • Systems for vertical movements
  • Alternatives for cable drums
  • and many other solutions

Consulting

I would be happy to answer your questions in person

Photo
Dan Thompson

Product Manager

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm

Online:

24h