No tensile load of the cables
Different media and diameters in one drum possible
Energy supply in all directions is possible
(horizontal, vertical, diagonal ... all possible with one chain)
„Space-saving, no “chain junction“
No lower run is left behind, the paths remain free
Cable diameter up to 19 mm
Part number
with 1 twisterband |
travel lenght
mm |
e-chain® | twisterband | |
---|---|---|---|---|
SP1.600.*.01.0 | 0 - 4000 | 1400.80.100.0 | TB30.75.22.15.01 | Inquiry |
SP1.700.*.01.0 | 4001 - 7000 | 1400.80.100.0 | TB30.75.22.15.01 | Inquiry |
SP1.850.*.01.0 | 7001 - 14000 | 1400.80.100.0 | TB30.75.22.32.01 | Inquiry |
with 2 twisterband | ||||
SP2.600.*.01.0 | 0 – 4000 | 1400.125.100.0 | TB30.75.22.15.01 | Inquiry |
SP2.700.*.01.0 | 4001 - 7000 | 1400.125.100.0 | TB30.75.22.15.01 | Inquiry |
SP2.850.*.01.0 | 7001 – 14000 | 1400.125.100.0 | TB30.75.22.21.01 | Inquiry |