The e-spool® SPC1-300-5000-01-R-0 was specifically designed for applications in which only one cable will be pulled out by hand, for example, for control panels or wired tools.
To relieve the load on the cable permanently, an indexing mechanism has been integrated into the e-spool®, which functions very similarly to a vacuum cleaner cable. Consequently, this e-spool® is also suitable for manual operation.