mini e-spool®: miniature cable reel with e-chain® cable carriers

e-spool® in compact options


The mini-e-spool® is a compact, spring-driven cable drum in which different cable types are routed in a linear e-chain®.
 

The cable drum without slip ring

For extraction lengths to 2,000 mm

Different media (power, data, FOC, air, liquids) can be routed together in one system.

Energy supply in all directions

Easy replacement and extension of the filling

Space saving and almost "invisible"

Max. deployment and retract speed: 1 m/s

Very light-weight design made from aluminum


 
Typical applications:Small circular movements, pull-outs of all kinds – linear or rotary, indoor applications
mini e-spool

Dynamic parameter

Max. speed 1 m/s
Max. acceleration 2 m/s2
Max. lateral speed 1 m/s
Max. lateral speed 1 m/s2 (radial)
0.25 m/s2 (axial)

Part no. Expansion length Weight
[mm] [kg]
SP1-240-2000-01-L-0 78.74 3.3 918.06 USD Add to shopping cart
SP1-240-2000-01-R-0 78.74 3.3 918.06 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Delivery time on request