e-spool® standard and HD options

e-spool side view Figure shows the side view of the e-spool® system
1. Versatile uses: energy can be supplied in all directions
2. Low cost: twisterband enables rotary movement
3. Variable energy supply system: guidance of all media in one system
4. Space saving: e-chain® rolled up in the start position, keeping paths clear
 
Technical data
Speed v Max. 1 m/s
Acceleration a Max. 2 m/s
Transverse speed Max. 1 m/s
Lateral acceleration Max. 1 m/s2 (radial) /
0.25 m/s2 (axial)
More flexibility:
 
In contrast to for instance in sliding contacts, cables can also be connected throughout for data, compressed air and liquids and above all, be replaced or modified anytime.
e-spool

Standard e-spool®

Standard e-spool

Version with one twisterband:

length [inch]:

 

Part no. Length Weight    
  [mm] [kg]    
SP1-400-4000-01-L-0 4000 13.5 1,701.88 USD Add to shopping cart
SPHD1-400-4000-01-L-0 4000 17.2 1,872.07 USD Add to shopping cart
SPHD1-400-4000-01-R-0 4000 17.2 1,872.07 USD Add to shopping cart
SP1-400-4000-01-R-0 4000 13.5 1,701.88 USD Add to shopping cart
SP1-600-4000-03-R-0 4000 33 3,044.87 USD Add to shopping cart
SP1-700-7000-03-R-0 7000 38 3,234.53 USD Add to shopping cart
SP1-850-14000-03-R-0 14000 48 3,757.57 USD Add to shopping cart
SP1-600-4000-03-L-0 4000 33 3,044.87 USD Add to shopping cart
SP1-700-7000-03-L-0 7000 38 3,234.53 USD Add to shopping cart
SP1-850-14000-03-L-0 14000 48 3,757.57 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
PDF PDF
Quote request Quote request
myCatalog myCatalog

R = extension to the right; L = extension to the left

Version with two twisterbands:

length [inch]:

 

Part no. Length Weight
[mm] [kg]
Delivery time on request SP2-600-4000-03-R-0 4000 40 3,548.76 USD Add to shopping cart
Delivery time on request SP2-700-7000-03-R-0 7000 45 3,754.87 USD Add to shopping cart
Ready to ship within 2 working days SP2-850-14000-03-R-0 14000 55 4,414.17 USD Add to shopping cart
Delivery time on request SP2-600-4000-03-L-0 4000 40 3,548.76 USD Add to shopping cart
Delivery time on request SP2-700-7000-03-L-0 7000 45 3,754.87 USD Add to shopping cart
Delivery time on request SP2-850-14000-03-L-0 14000 55 4,414.17 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

R = extension to the right; L = extension to the left


HD e-spool®

HD e-spool

Version with one twisterband:

length [inch]:

 

Part no. Length Weight
[mm] [kg]
Delivery time on request SPHD1-600-4000-03-L-0 4000 52 3,504.58 USD Add to shopping cart
Delivery time on request SPHD1-700-7000-03-L-0 7000 56.5 3,702.96 USD Add to shopping cart
Delivery time on request SPHD1-850-14000-03-L-0 14000 67 4,240.75 USD Add to shopping cart
Delivery time on request SPHD1-600-4000-03-R-0 4000 52 3,504.58 USD Add to shopping cart
Delivery time on request SPHD1-700-7000-03-R-0 7000 56.5 3,702.96 USD Add to shopping cart
Ready to ship within 2 working days SPHD1-850-14000-03-R-0 14000 67 4,240.75 USD Add to shopping cart
Delivery time on request SPHD1-1200-21000-01-0 21000 52 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

R = extension to the right; L = extension to the left

Version with two twisterbands:

length [inch]:

 

Part no. Length Weight
[mm] [kg]
Delivery time on request SPHD2-600-4000-03-L-0 4000 59 3,946.64 USD Add to shopping cart
Delivery time on request SPHD2-700-7000-03-L-0 7000 64 4,160.03 USD Add to shopping cart
Ready to ship within 2 working days SPHD2-850-14000-03-L-0 14000 74 4,898.70 USD Add to shopping cart
Delivery time on request SPHD2-600-4000-03-R-0 4000 59 3,946.29 USD Add to shopping cart
Delivery time on request SPHD2-700-7000-03-R-0 7000 64 4,160.03 USD Add to shopping cart
Delivery time on request SPHD2-850-14000-03-R-0 14000 74 4,898.70 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

R = extension to the right; L = extension to the left



Ready to ship within 2 working days
Delivery time on request