e-spool® power

Lengths up to 82 feet & more - with motor

Motor-driven e-spool® for high extension lengths up to 82 ft (164 ft in development)
 

Outdoor use also possible at temperatures below 32°F

Long service life thanks to retraction system and motor

Longer travels can be implemented with a motor rather than with a "conventional" e-spool® spring

Cable diameter up to 17 mm

No tensile load on cables

No slip ring

e-spool power

Shop e-spool® power

Delivery program:

Part No. drum-Ø max. extraction length [mm] max.cable-Ø [mm]
More about selected part:
myCatalog myCatalog

Different media (power, data, FOC, air, liquids) can be routed together in one system

Delivery including drive and controller

For installation under the ceiling - the system is "invisible"

Easy replacement and extension of the filling

Max. deployment and retract speed: 1,2 m/s


 
Typical applications:Theatre and stage applications, (indoor) cranes, maritime, ship building

Pilot product*

Up to 164 ft (standard 82 ft) extraction length
 
*This product is in the launch phase of a series production (pilot series). We'd be glad to accept your ideas from all industries - from wood machinery, machine tools up to clean-room applications, please contact us.