The E4/Light Cable Carrier is Lightweight & Cost-effective

System E4/light features smaller side links and thinner crossbars when compared to standard E4 cable carriers. It's cost effective, lightweight, and still offers a large interior space for multiple cables and hoses. E4 Light works especially well in unsupported, short-travel applications and vertical hanging or standing travels.
E4/light cable carrier E4/light: smaller side links and thinner crossbars.
Opening E4/light cable carriers Push down on the groove of the crossbar with a screwdriver and prize open.
vertical mount cable carrier Press vertically on the groove of the lid / bottom with a screwdriver and prize it up.

Shop E4/Light below:

With crossbars every link, snap-open along both sides - For specially demanding applications

Ready to ship within 2 working days Series 14040

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)

Ready to ship within 2 working days Series 14240

Inner height hi: 2.44 (62 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)
Series 14550

Series 14550

Inner height hi: 70 mm
Inner widths Bi: 50 - 600 mm
Bending radii R: 150 - 600 mm
Pitch: 91 mm

Ready to ship within 2 working days Series 15050

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm)

Series 15250

Inner height hi: 86 mm
Inner widths Bi: 50 - 600 mm
Bending radii R: 150 - 500 mm
Pitch: 91 mm

Ready to ship within 2 working days Series 1640

Inner height hi: 4.41 (112 mm)
Inner widths Bi: 4.92 - 23.62 (125 - 600 mm)
bending radii R: 7.87 - 23.62 (200 - 600 mm)
Pitch: 5.63 (143 mm)

With crossbars at every other link, snap-open along both sides - For almost all applications

Ready to ship within 2 working days Series 14140

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)

Ready to ship within 2 working days Series 14340

Inner height hi: 2.44 (62 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)
Series 14650

Series 14650

Inner height hi: 70 mm
Inner widths Bi: 50 - 600 mm
Bending radii R: 150 - 600 mm
Pitch: 91 mm

Ready to ship within 2 working days Series 15150

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm)
Series 15350

Series 15350

Inner height hi: 86 mm
Inner widths Bi: 50 - 400 mm
Bending radii R: 150 - 600 mm
Pitch: 91 mm

E-Tube, snap-open along both sides - completely closed, excellent cable protection

Ready to ship within 2 working days Series R18840

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 2.95 - 18.19 (75 - 462 mm)
bending radii R: 5.91 - 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm)
Series R19050

Series R19050

Inner height hi: 70 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 200 - 600 mm
Pitch: 91 mm

Ready to ship within 2 working days Series R19850

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 2.95 - 18.19 (75 - 462 mm)
bending radii R: 7.87 - 19.68 (200 - 500 mm)
Pitch: 3.58 (91 mm)

Ready to ship within 2 working days Series R1608

Inner height hi: 4.41 (112 mm)
Inner widths Bi: 7.87 - 15.75 (200 - 400 mm)
bending radii R: 9.84 - 23.62 (250 - 600 mm)
Pitch: 5.63 (143 mm)


Assembly tool for E4-series

Easily open and close E4 Series energy chains. Save time and reduce costs

Features and benefits:

Lightweight

Optimized ratio of interior and exterior dimensions

Cost effective

Numerous interior separation options

Wide range of modular accessories

Narrow outer links

Maximum travel: 1,312 feet

Typical applications:

Machine tools

Material handling

Stone-cutting machines

Woodworking machinery

Machinery, in general

Vehicles

Construction equipment

Limited long travel applications

esd
ESD: with special material igumid ESD (available upon request)


Side-mounted, unsupported applications possible



High torsional rigidity

 

e-chain® Product Selector

Quickly find the best e-chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.

Assembly instructions

How to assemble System E4/light cable carriers.

Application examples

Different application examples using E4/light cable carriers from various industries all around the world.


Ready to ship within 2 working days