My contact person
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
igus® inc.

Vice President

East Providence, RI

+1 401 438 2200
+1 401 438 7270

e-cord micro — for capillary tubes

ecord micro  

Safe and flexible guiding of the smallest tubes < Ø 1 mm is how the innovative igus® "e-cord micro" functions.
The flexible "e-cord micro" can be assembled modularly and consequently adapted to movement in the machine. The predefined radii prevent bending of the tubes and ensure smooth workfl ows without machine downtimes.

Safe and flexible guiding of the smallest tubes

Can be assembled modularly and consequently

Pre-defined radii coordinated with movement of the machine prevent bending of the tubes


Typical applications:Pipetting machines in medical technology

The capillary tubes routed in such miniature hoses, whose diameters measure just a few millimeters, must not be bent in radii of less than 45 mm in dynamic applications. If this requirement is not adhered to in the design or during operation, the hoses snap off and this leads to a machine failure. Permanently secure routing in pre-defined radii thus poses a technical challenge, which is solved by the "e-cord micro" band made of high-performance and elastic tribopolymers.

e-cord micro  
Pipetting machines in medical technology
 
 
Delivery time  


Availability on request 

More information: