My contact person
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
igus® inc.

Vice President

East Providence, RI

+1 401 438 2200
+1 401 438 7270

ESD & ATEX - e-chains®

 

The requirements for the prevention of static charges in applications have been increasingly growing in modern production facilities. Essentially, there are two reasons for this:

ESD

Avoidance of static charges in the field of manufacturing processes of electronic components or assemblies

ATEX

Prevention of ignitable static charges in explosive environment

Your benefits with ESD products

ESD material tested with over 10 million cycles for the highest requirements

Snap-open energy chains with mounting brackets and interior separation in ESD and ATEX version available from stock.

Standardized product - igumid ESD with PTB certificate

Proven for years during use in explosion protection areas

Short delivery times: 7.00 - 20.00 hours - ordering and delivery service

As early as 1992, the igus® GmbH, together with the PTB (Physikalisch-Technische Bundesanstalt) in Braunschweig, conducted measurements of the electrical surface leakage resistance for igus® e-chains® with the special material igumid GC, supplemented by additional certifications in 1998 and 1999 according to DIN 53482 and the guidelines for static electricity "ZH1/200" of the Federation of Trade Associations. In the course of further innovation, the material igumid ESD was certified by the PTB (Physikalisch-Technische-Bundesanstalt) in May 2002. In its properties the material igumid ESD combines the requirements of the ESD as well as ATEX factors. In some mechanical requirements, the igumid ESD surpasses even the standard material igumid GLW and has been tested in the igus® technical center with over
10 million cycles.

 
 
 

zipper ESD

zip-open fast
Series 07 ESD  
Series 07 ESD

Inner height hi: 10,3 mm
Inner widths Bi: 10 - 50 mm
Bending radii R: 18 - 38 mm
Pitch: 20 mm

Series 09 ESD  
Series 09 ESD

Inner height hi: 15 mm
Inner widths Bi: 16 - 50 mm
Bending radii R: 28 - 48 mm
Pitch: 20 mm

E2 micro ESD

smallest dimension
E2C.10 micro  
Serie E2C-10 ESD

Inner height hi: 10,5 mm
Inner width Bi: 16 - 30 mm
Bending radius R: 18 - 38 mm
Pitch: 20 mm

E2C.15 micro  
Serie E2C-15 ESD

Inner height hi: 15 mm
Inner width Bi: 16 - 30 mm
Bending radius R: 28 - 48 mm
Pitch: 20 mm

E2/000 ESD

energy chains in two parts for a large range of applications
Series 1500 ESD  
Series 1500 ESD

Inner height hi: 21 mm
Inner widths Bi: 15 - 80 mm
Bending radii R: 38 - 145 mm
Pitch: 33,3 mm

Series 2500 ESD  
Series 2500 ESD

Inner height hi: 25 mm
Inner widths Bi: 25 - 125 mm
Bending radii R: 55 - 175 mm
Pitch: 46 mm

Series 2700 ESD  
Series 2700 ESD

Inner height hi: 35 mm
Inner widths Bi: 50 - 125 mm
Bending radii R: 63 - 150 mm
Pitch: 56 mm

E4-1 ESD

ONE series for almost all applications
Series E4-21 ESD  
Series E4-21 ESD

Inner height hi: 21 mm
Inner widths Bi: 30 - 70 mm
Bending radii R: 048 - 100 mm
Pitch: 30,5 mm

Series E4-28 ESD  
Series E4-28 ESD

Inner height hi: 28 mm
Inner widths Bi: 40 - 125 mm
Bending radii R: 055 - 125 mm
Pitch: 46 mm

Series E4-32 ESD  
Series E4-32 ESD

Inner height hi: 32 mm
Inner widths Bi: 50 - 200 mm
Bending radii R: 063 - 250 mm
Pitch: 56 mm

Series E4-42 ESD  
Series E4-42 ESD

Inner height hi: 42 mm
Inner widths Bi: 50 - 200 mm
Bending radii R: 075 - 250 mm
Pitch: 67 mm

Series E4-56 ESD  
Series E4-56 ESD

Inner height hi: 56 mm
Inner widths Bi: 75 - 300 mm
Bending radii R: 135 - 250 mm
Pitch: 91 mm

Series E4-80 ESD  
Series E4-80 ESD

Inner height hi: 80 mm
Inner widths Bi: 75 - 300 mm
Bending radii R: 200 - 300 mm
Pitch: 111 mm

E4/light ESD

light, rugged and cost-effective
Series 14240 ESD  
Series 14240 ESD

Inner height hi: 62 mm
Inner widths Bi: 50 - 200 mm
Bending radii R: 150 - 250 mm
Pitch: 91 mm

Series 15050 ESD  
Series 15050 ESD

Inner height hi: 80 mm
Inner widths Bi: 75 - 300 mm
Bending radii R: 150 - 250 mm
Pitch: 91 mm

triflex® R ESD

specially made for robotic applications, closed design
Series TRC-40 ESD  
Series TRC-40 ESD

Inner height Bi 1: 15 mm
Inner height Bi 2: 13 mm
Bending radius R: 58 mm
Pitch: 13,9 mm

Series TRC-60 ESD  
Series TRC-60 ESD

Inner height Bi 1: 22,5 mm
Inner height Bi 2: 19,5 mm
Bending radius R: 87 mm
Pitch: 20,4 mm

Series TRC-70 ESD  
Series TRC-70 ESD

Inner height Bi 1: 28 mm
Inner height Bi 2: 24 mm
Bending radius R: 110 mm
Pitch: 25,6 mm