triflex® R ESD - e-chain®

Specially made for robotic applications, closed design

triflex® R ESD - avoidance of static charges in electronic component or sub-assembly manufacturing process applications. The properties of the igumid ESD material meets the requirements of ESD. With respect to certain mechanical properties, igumid ESD even surpasses the standard igumid GLW material, and was tested in the igus® technical center with more than 10 million cycles. 
triflex

 
1. TRC - enclosed chip-resistant design
 
2.
High tensile strength absorption through the "ball and socket" joint
 
3.
Multi-axis movement - twist up to ± 10° per chain link possible in longitudinal axis
 
4.
Impact-resistant, robust, abrasion-resistant and dirt-repellent
 
5.
Easy assembly and disassembly - single injection-molded part
 
6.
High stability - due to exterior stop dogs
 
7.
Electrically conductive: ESD versions with PTB certification
 
8.
e-chains® color: (according to RAL, approximate) black ≈ RAL9004
 
9.
Small bend radii and short pitch
 
10.
Easy attachment to the robot/machine
Technical design qualities of the igus® triflex® R TRC series of e-chains®:

Approx. ±10° torsion per chain link

High tensile strength due to ball-and-socket joint

Fiber rod option for partial directional control and reinforcement

No support elements such as steel cables, springs etc. are necessary

Diverse range of accessories

Optional retraction systems reliably guide the 3D e-chains® along the robot arm and dependably prevent loop formation

TRC - Safe, enclosed, chip-repellent

Smooth and robust exterior against interfering edges

High torsion stability

Can be arbitrarily shortened or extended

Typical industries and applications

3 to 6 axes at robots

Multi-axis machine tools

Wet and cold cells

Painting applications and ESD

Sand and dust exposure

Linear motors

General mechanical engineering, etc.

triflex

triflex® R TRC.40 ESD product range

Ordering number Inner width
Bi
Outer width
Ba
Radius
R
Inner height
Bi1
Inner height
Bi2
d1    
More about selected part:
myCatalog myCatalog
triflex

Mounting bracket for triflex® R TRC.40 ESD

(1) = Moving end (2) = Fixed end

Delivery program

Ordering number    
Ready to ship within 2 working days TR.40.01.ESD Upon request Add to shopping cart
Ready to ship within 12 working days TR.60.01.ESD 180.42 USD Add to shopping cart
Ready to ship within 12 working days TR.70.01.ESD Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

triflex

triflex® R TRC.60 ESD product range

Ordering number Inner width
Bi
Outer width
Ba
Radius
R
Inner height
Bi1
Inner height
Bi2
d1    
TRC-60-087-0-ESD 2.24 2.56 3.43 0.89 0.77 0.81 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
triflex

Mounting bracket for triflex® R TRC.60 ESD

(1) = Moving end (2) = Fixed end

Delivery program

Ordering number    
Ready to ship within 12 working days TR.60.01.ESD 180.42 USD Add to shopping cart
Delivery time on request TR.60.02.ESD 172.95 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

triflex

triflex® R TRC.70 ESD product range

Ordering number Inner width
Bi
Outer width
Ba
Radius
R
Inner height
Bi1
Inner height
Bi2
d1    
TRC-70-110-0-ESD 2.81 3.19 4.33 1.1 0.94 1.02 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
triflex

Mounting bracket for triflex® R TRC.70 ESD

(1) = Moving end (2) = Fixed end

Delivery program

Ordering number    
Ready to ship within 12 working days TR.70.01.ESD Upon request Add to shopping cart
Delivery time on request TR.70.02.ESD Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog


Ready to ship within 2 working days
Ready to ship within 12 working days
Delivery time on request