Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Horizontal pipehandling system in offshore industry

Horizontal Trolley, National Oilwell Varco AS, Norway

Industry: Offshore

energy chain: E4/4 Series 4040

Travel: 41.9 ft

Speed: 6.6 ft/s

Acceleration: 9.8 ft/s²

Load: 10.8 lbs/ft


Series 4040 cable carriers from the System E4/4 energy chain range are used in this offshore, horizontal pipehandling system.

cable carriers  
More product information
More applications from different industries