Many cables in a very confined space

CFB

CFB: Modular, plastic strain relief connector system for mounting on C-profile

Cables can be strain-relieved by plastic fasteners in a confined space with PU components. This modular connector system allows customized strain relief options.

Available in 2 configurations

Fast assembly using standard screws

Can be mounted in the mounting bracket or in front of the energy chain

Starting at lot size 1

Low-cost and effective


Industries:General mechanical engineering, machinery of all kinds
Parts list
description
Article Quantity  
1 = holding block outside CFB20-1 N x 2  Inquiry
2 = terminal strip 901-881-1-XXX 2  Inquiry
3 = threaded bolt with plate 901-825-2-LLL 2  Inquiry
4 = hexagonal nut M8 MAT0040012 2  Inquiry
5 = C profile (part of the KMA) 92-42-XXX 1  Inquiry
6 = strain relief block Customer specific 1  Inquiry
Parts list
description
Article Quantity  
1 = holding block outside CFB20-1 N x 2  Inquiry
2 = holding block inside CFB20-2 N  Inquiry
3 = terminal strip 907-825-1-XXX 2  Inquiry
4 = threaded bolt with plate 907-825-2-LLL 3  Inquiry
5 = hexagonal nut M8 MAT0040012 3  Inquiry
6 = C profile (part of the KMA) 92-42-XXX 1  Inquiry
7 = strain relief block Customer specific 1  Inquiry
8 = strain relief block Customer specific 1  Inquiry

More information: