Material: Galvanized steel
Single-piece and robust
Part No. | Series | Inner width |
---|---|---|
Bi [mm] | ||
906.463.05.1 | R58.050. Bore pattern 58.05 | 50 |
906.463.05.2 | R58.050. Bore pattern 58.05 | 50 |
906.463.1.1 | R58.075. Bore pattern 58.1 | 75 |
906.463.1.2 | R58.075. Bore pattern 58.1 | 75 |
906.462.1.1 | R68.075. Bore pattern 68.1 | 75 |
906.462.1.2 | R68.075. Bore pattern 68.1 | 75 |
906.462.2.1 | R68.115. Bore pattern 68.2 | 115 |
906.462.2.2 | R68.115. Bore pattern 68.2 | 115 |
906.462.3.1 | R68.175. Bore pattern 68.3 | 175 |
906.462.3.2 | R68.175. Bore pattern 68.3 | 175 |
906.461.1 | R158.050. Bore pattern 58.05 | 66 |
906.461.2 | R158.075. Bore pattern 58.1 | 92 |
905.050.1 | R168.075. Bore pattern 68.1 | 93 |
905.050.2 | R168.115. Bore pattern 68.2 | 133 |
905.050.3 | R168.175. Bore pattern 68.3 | 193 |
Chain link is inserted in the mounting bracket and firmly connected