Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Heavy loads and extreme weather conditions in offshore application

Horizontal Trolley, National Oilwell Varco AS, Norway

Industry: Offshore

energy chain: 601.20/20/50.500

Travel length: 39 ft

Speed: 3.3 ft/s

Acceleration: 9.8 ft/s²

Load: 33.6 lbs/ft


A Series 601 plastic cable carrier from the System E4/00 energy chain range was installed in this offshore application to protect high-pressure hydraulic hoses and power cables.

plastic cable carrier in offshore application

plastic cable carrier in offshore application

 
More product information
More applications for different industries