Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Condition Monitoring System for Push/Pull Force Detection

Previously, condition monitoring systems for e-chains® were only for large systems like port & terminal cranes. With the new PPDS basic, this technology is now also available for "normal" industrial plants. The easy force measurement on the mounting bracket of the e-chain® enables an "emergency stop" function at reasonable costs even in energy chains with travels clearly below 100 m. 
Benefits:
  • Safe shutdown or alert function with system faults
  • Improved EMC resistance
  • Modern SMD technology and advanced software
  • Secure with 24V voltage
  • Easy installation by means of non-interchangeable connectors
  • Easy programming using the membrane keypad directly on the unit
  • Compact housing, strong, corrosion resistant
  • The force limit is programmed in tensile and compression direction
  • The plant stops when the force is exceeded
  • Custom programmable and event logging in the data memory
Contact an igus® expert now
1

Force sensor for the mounting bracket on the moving end

2

Force sensor cable: CF10.Ini-P5-C-M12-BW-5 (5m) harnessed for PPDS

3

PPDS analysis unit: EU.01.SMD

4

Central control cable including power supply: CF78.UL.07.05 (10m) harnessed for PPDS

Download assembly instructions PPDS - Push Pull Force Detection System

Typical industrial sectors and applications:
  • Malfunction-sensitive plants, such as conveyor systems in power plants
  • Waste incineration systems
  • Chemical plants
  • Crane system
  • Generally with long travel distances that have high fail-safe requirements
  • For long travels, if pull/thrust force monitoring is desired.

Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302