Condition Monitoring System for Push/Pull Force Detection
Previously, condition monitoring systems for e-chains® were only for large systems like port & terminal cranes. With the new PPDS basic, this technology is now also available for "normal" industrial plants. The easy force measurement on the mounting bracket of the e-chain® enables an "emergency stop" function at reasonable costs even in energy chains with travels clearly below 100 m.
Benefits:
Safe shutdown or alert function with system faults
Improved EMC resistance
Modern SMD technology and advanced software
Secure with 24V voltage
Easy installation by means of non-interchangeable connectors
Easy programming using the membrane keypad directly on the unit
Compact housing, strong, corrosion resistant
The force limit is programmed in tensile and compression direction
The plant stops when the force is exceeded
Custom programmable and event logging in the data memory