triflex® RSE Wheel retraction system prevent the formation of loops on small robots
Specially tailored for robots with small to medium load capacities, the igus® triflex® RSE wheel retraction system makes it possible to actively prevent loops in the robot’s work area, even with highly dynamic applications.
1) Retraction distance of up to 500 mm possible with triflex® RSE 2) For TRC and TRE 3) Delivered pre-assembled with fixed end on the left or right 4) Individual mounting options thanks to the compact adapter consoles 5) Maintenance-free igus® drylin® W linear unit 6) Individually adjustable assembly position 7) Open, well organised system, lean design 8) Also suitable for extreme acceleration speeds (thanks to the low overall weight)
Benefits:
Quick response to highly dynamic robot programs
For cable diameters up to 16.5mm
Light weight with a small footprint
Adjustable mounting feet make installation easy
Robot specific mounting adapters available
Maintenance and lubrication-free drylin W linear unit