Delivery program rol e-chain®
Inner heights from 1.26", 1.38", 1.65", 1.77", 2.21" and 3.15", as well as widths from 1.97 inches up to several feet are possible and delivered from stock. All interior separation possibilities and mounting options of the
igus® System E4 are available. The standard guide troughs of the respective chains from stock can be used. rol e-chain® roller chain types are basically snap-open on both sides. Several roller materials and geometries (profile rollers, etc.) available. Rust-free stainless steel balls are standard for rol e-chain®. The rol e-chain® is available as
assembled e-chain system®. They are mounted by igus® specialists with
chainflex® cables and assembled plugs and fittings according to your specifications and packed suitably for easy installation. According to travel lengths, the rol e-chain® types are delivered on a drum In case cables from the chainflex® range covering over 850 types are opted for according to application, we'd also undertake a guarantee for the complete system.
Facilities of this type are designed by our project engineers. We'd be glad to submit an offer. You may talk to us about this.