Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Roller chain cable carrier in power plant

igus® roller chain in power plant application

Industry: Thermal waste processing

energy chain: Rol-e-chain®

Travel: 141 ft and 75.5 ft

Speed: 4.9 ft/s

Acceleration: 0.7 ft/s²

Filling: Crane: approx. 5 lbs/ft and 3.6 lbs/ft


Roller chain cable carriers are used to guide and protect cables supplying trolley and crane travels. They are exposed to a lot of dust and still perform optimally.

cable carrier for thermic waste

More product information

More applications from different industries