High temperature plastic option of the chip-proof RX e-tubes from stock - 1,562°F from 24h

RX tube as high temperature version

RX tube as high temperature version

From stock against hot chips

The extremely dense plastic tube from igus® is now also available as HT version from stock. Thanks to the special material, hot chips up to 1,562°F cannot stick. The chip-repellent "round" and completely enclosed design make this series the perfect tube in direct use with chips. The highlight is: Even though it is completely enclosed, it can be opened in the outer radius and easily filled.

Temperature-resistant against chips at temperatures up to 1,562°F, hot chips do not adhere

To open in the outer radius

No holes, cracks, undercuts

IP40 tested (TÜV Nord) – RX40

Smooth, curved outer contour - chips do not stick

Interior separation and guide trough available


Application areas:Industries: Machine tools, machining, general mechanical engineering

Graphs Quantity (g) of burnt-in chips depending on the temperature Test: 20 g of hot chips (392 to 1,562 °F) applied on various materials. The graph shows which chip quantity was burnt-in. Winner: igumid HT up to 1,562° F.

Series RX32 HT

Order number Inner height Inner width Outer height External width Bending radius    
  hi [mm] Bi [mm] ha [mm] Ba [mm] R [mm]    
Ready to ship in 24 hours RX32-080-080-0-HT 25/42 3.15 2.36 4.06 3.15 69.38 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Series RX40 HT

Order number Inner height Inner width Outer height External width Bending radius    
  hi [mm] Bi [mm] ha [mm] Ba [mm] R [mm]    
RX40-100-100-0-HT 31/52 3.94 2.76 4.84 3.94 91.86 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Series RX48 HT

Order number Inner height Inner width Outer height External width Bending radius    
  hi [mm] Bi [mm] ha [mm] Ba [mm] R [mm]    
RX48-120-120-0-HT 37/62 4.72 3.31 5.81 4.72 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Series RX56 HT

Order number Inner height Inner width Outer height External width Bending radius    
  hi [mm] Bi [mm] ha [mm] Ba [mm] R [mm]    
RX56-140-140-0-HT 43/73 5.51 3.86 6.78 5.51 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Ready to ship in 24 hours
Delivery time on request