Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

New sizes for opening, chip tight RX tube: TÜV tested

Problem solver for cable carrier systems in chip areas – new interior heights 62 and 73 mm

Chips and dirt can affect the service life of cables and hoses significantly. In 2009, igus® had addressed the problem and introduced an extremely dense, yet snap-open in the outer radius, in the form of a unique plastic E-Tube, which is now available in two additional sizes.

Snaps open in the outer radius

Smooth, curved outer contour - chips do not stick

Injection-molded 'sealing lip'

No holes, cracks, undercuts for chips to fall through

IP40 tested

iF Design award 2010

Interior separation and guide trough available

Options include ESD and high temperature (1,562°F)


Industries: Machine tools, machining (wood, metal, plastics, textile fibers, paper dust, etc.), general mechanical engineering
Extremely dense and snap-openable in its outer radius. Tests in the igus® laboratory confirmed the RX Tube offers high chip protection: Only 0.09 oz (2.6 g) chips were measured inside RX40 after 251,900 cycles. TÜV NORD CERT GmbH confirmed this with its IP40 tests.

IP tested

More information:

Part. No. Inner height Inner width Outer height Outer radius Bending radii    
  hi [mm] Bi [mm] ha [mm] Ba [mm] R [mm]    
Ready to ship in 24 hours RX40-100-100-0 52 100 70 123 100 68.05 USD Add to shopping cart
Ready to ship in 24 hours RX40-100-125-0 52 100 70 123 125 68.05 USD Add to shopping cart
Ready to ship within 12 working days RX40-100-150-0 52 100 70 123 150 68.05 USD Add to shopping cart
Ready to ship within 12 working days RX40-100-175-0 52 100 70 123 175 68.05 USD Add to shopping cart
Ready to ship in 24 hours RX40-100-200-0 52 100 70 123 200 68.05 USD Add to shopping cart
Ready to ship within 12 working days RX40-100-225-0 52 100 70 123 225 68.05 USD Add to shopping cart
Ready to ship within 12 working days RX40-100-250-0 52 100 70 123 250 68.05 USD Add to shopping cart
Ready to ship within 12 working days RX40-100-275-0 52 100 70 123 275 68.05 USD Add to shopping cart
Ready to ship within 12 working days RX40-100-300-0 52 100 70 123 300 68.05 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship in 24 hours
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302