The guidelok slimline F in 19.7 feet lifting height
In this application, a
guidelok slimline (GLSL-F) was installed in a storage and retrieval machine with a lifting height of 19.7 feet. The storage and retrieval unit of the firm IMA Klessmann GmbH in collaboration with the company Mlog travels at 3 m/s² and 2.5 m² in the alley and with 3 m/s and 3 m² in the lift. Thus, the possible dynamic values for the
guidelok slimline F are far from exhausted, because accelerations up to 10 m/s² and speeds up to 7 m/s are possible with the energy chain.
More advantages for customers:
Quick and easy assembly
Lightweight
Significant cost savings
Absolute functional reliability, even at high speeds and accelerations
No knocking of the energy chain: Significant noise reduction
Energy, data and media in a system are conducted safely and without interruption