For use on the first or last chain link
For low space requirements
Accessory for igus® e-chain system®
Easy to assemble, completely without screws
The number "n" depends on the selection of the cables (diameter, type) and available space
Part no. ZE separator | For series | No. of teeth | foot width | width of crossbar | Minimum distance | Max. cable ø | |
---|---|---|---|---|---|---|---|
Dimension A [in.] | Dimension B [in.] | Dimension C le / ri [in.] | Dimension D [in.] | ||||
21-1-Z | 1400/1500 | 2 | .39 | .16 | - | .24 | Inquiry | 2020-Z | 2400/2500 | 2 | .39 | .16 | - | .24 | Inquiry |
2020-.ZR | 2450/2480 | 2 | .39 | .16 | - | .24 | Inquiry | 262-Z | 2600/2700 | 3 | .39 | .16 | - | .24 | Inquiry |
301-Z | 3400/3500 | 3 | .70 | .16 | - | .55 | Inquiriy | 34501-Z | 3450/3800 | 3 | .55 | .16 | - | .39 | Inquiry |
1585-01-Z | R157/R158 | 3 | .87 | .16 | - | .71 | Inquiry | 1685-01-Z | R167/R168 | 4 | .87 | .16 | - | .71 | Inquiry |
481-ZR | R48 | 2 | .39 | .14 | .39 | .26 | Inquiry | T2103-Z | 210 | 2 | .31 | .16 | .51 | .16 | Inquiry |
T2103-Z | E4-21 | 2 | .31 | .16 | .51 | .16 | Inquiry | 28-Z | E4-28 | 2 | .39 | .16 | - | .31 | Inquiry |
28-ZT | R4-28 | 2 | .39 | .16 | - | .31 | Inquiry |
48-Z | E4-48L | 2 | .55 | .18 | .31 | .79 | Inquiry |
48-ZS | E4-48L | 2 | .55 | .18 | .31 | .79 | Inquiry | E6-29-02-Z | E6-29/T3-29 | 2 | .31 | .16 | .47 | .16 | Inquiry |
E6-35-02-Z | E6-35 | 3 | .31 | .16 | .47 | .16 | Inquiry | E6-40-02-Z | E6-40 | 3 | .51 | .16 | - | .31 | Inquiry |
1400/1500
E2/000 e-chains® |
|
unassembled | 21-1-Z |
Assembled | 21-1-Z-1 |
R157/R158
E2 e-tube |
|
unassembled | 1585-01-Z |
Assembled | 1586-01-Z |
2400/2500
E2/000 e-chains® |
|
unassembled | 2020-Z |
Assembled | 2120-Z |
R167/R168
E2 e-tube |
|
unassembled | 1685-01-Z |
Assembled | 1686-01-Z |
2450/2480
E2/000 e-tube |
|
unassembled | 2020-ZR |
Assembled | 2120-ZR |
R48
E2 e-tube |
|
unassembled | 481-ZR |
Assembled | 482-ZR |
2600/2700
E2/000 e-chains® |
|
unassembled | 262-Z |
Assembled | 263-Z |
E6-29
E6 e-chains® |
|
unassembled | E6-29-02-Z |
Assembled | E6-29-12-Z |
3400/3500
E2/000 e-chains® |
|
unassembled | 301-Z |
Assembled | 311-Z |
T3-29
T3 e-chains® |
|
unassembled | E6-29-02-Z |
Assembled | E6-29-12-Z |
3450/3480
E2/000 e-chains® |
|
unassembled | 34501-Z |
Assembled | 34511-Z |
E6-35
E6 e-chains® |
|
unassembled | E6-35-02-Z |
Assembled | E6-35-12-Z |
E4-21
E4-1 e-chains® |
|
unassembled | T2103-Z |
Assembled | T2113-Z |
E6-40
E6 e-chains® |
|
unassembled | 2020-ZR |
Assembled | 2120-ZR |
R4-28 R4-1 e-tubes |
|
unassembled | 28-ZT |
Assembled | 28-ZT-1 |
E4-28 E4-1 e-chains® |
|
unassembled | 28-Z |
Assembled | 28-Z-1 |
E4-48L E4-1 light e-chain® |
|
unassembled | 48-Z |
Assembled | 48-Z-1 |
E4-48L E4-1 light e-chain® |
|
unassembled | 48-ZS |
Assembled | 48-ZS-1 |